Through beam light barriers, round housing, infrared, max. distance 1000 mm, plug S2 4- and 7-pin, external electronics / PG-6-S2

These are split through-beam light barriers in a round housing with separate electronics for large distances.

PG-6-S2

These are split through-beam light barriers in a round housing with separate electronics for large distances.
Main features / advantages
  • Repeating accuracy: <0.02 mm
  • Cable length: 800 mm
  • Connections: Connector S2, 4-pin (receiver) - Connector S2, 7-pin (transmitter)
With the plug-in through-beam light barriers, the transmitter and receiver are housed in separate round housings (ø 6 mm or M8) that are aligned with each other. The sensor switches as soon as an object interrupts the light beam. The connection to the separate S2 electronics is made via the standardized S2 miniature connector system. PG-6 or M8 light barriers are ideal for long ranges and are used, for example, for position sensing.
Loading
Loading