Through beam light barriers, flat housing, infrared, max. distance 180 mm, plugs S2 4- and 7-pin, external electronics / PG-F2-S2
![Through beam light barriers, flat housing, infrared, max. distance 180 mm, plugs S2 4- and 7-pin, external electronics / PG-F2-S2 These are compact split through-beam light barriers in flat housing with separate electronics.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/PG-F2_S2_Kistler_190221.webp)
PG-F2-S2
These are compact split through-beam light barriers in flat housing with separate electronics.
Main features / advantages
- Repeating accuracy: <0.02 mm
- Cable length: 400 mm
- Connections: Connector S2, 4-pin (receiver) - Connector S2, 7-pin (transmitter)
With the plug-in through-beam light barriers, the transmitter and receiver are housed in separate, compact flat housings that are aligned with each other. The sensor switches as soon as an object interrupts the light beam. The connection to the separate S2 electronics is made via the standardized S2 miniature connector system. PG-F2 light barriers are suitable for feed control or for counting parts.
Loading
Loading