General purpose accelerometer K-Shear, 100 g, ground isolated / 8702B100M1

General purpose accelerometer K-Shear, 100 g, ground isolated
8702B100M1
18007022
  • Accelerometer with IEPE output, general purpose
  • Acceleration range: ±100 g
  • Ground isolated
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
100 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
Quartz, Shear
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
50 mV/g
Temperature coefficient of sensitivity (%/°C)
-0.06
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
100 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Sealing
Hermetic Seal
General Purpose
Yes
Applications
NVH testing
Interfaces
Connector Type
Side, 10-32 negative
Accelerometer with a 100 g range and ground isolation.
Loading
Loading