[object Object]

Vibration testing

Due to their flexible and lightweight structure planes are particularly exposed to vibrations – even in steady state. Vibration testing at the ground and in flight is therefore indispensable for safe operation of any aircraft. Kistler provides a great variety of accelerometers (IEPE, MEMS, DC-response) to fulfill many different requirements.

Ground vibration testing (GVT), modal and structural analysis

Modal analysis is performed regularly on aircraft and their subcomponents to detect structural changes and potential damage. It includes experimental and analytical vibration investigations of acoustic, fatigue and functional aspects during the development phase of equipment and products. 

One of the primary goals for design engineers is to determine the modal characteristics of the mechanical structure by testing and identifying the natural vibration modes. Ground vibration testing (GVT) typically calls for a large number of high-performance accelerometers at reasonable cost. Modal accelerometers from Kistler are available for three measurement ranges, including 5 g, 10 g and 50 g, offering an accurate frequency and phase response within the specified frequency range. 

High channel count systems of this type must offer the required technical properties, but easy handling during installation is also of the utmost importance. Short installation times, low error rates and reliability over a 10-year timeframe are the key criteria. There are two key parameters to reduce error rates and time needed for installation: TEDS capability (Transducer Electronic Datasheet) and the sensitive axis alignment in relation to the overall coordinate system.


Easy handling

For fast and easy installation: special clips or housings enable flexible orientation of the sensitive axis.

Flat frequency response

Modal sensors from Kistler are characterized by a flat and repeatable frequency response, especially towards low frequencies. We also provide specific low-frequency calibration certificates and phase response characterizations on demand.

Low noise

The low-noise performance of ceramic-based acceleration sensor families allows measurement of very small signals with no need for heavier seismic masses that could modify the behavior of the unit under test (UUT).

TEDS capability

The IEEE 1451.4 TEDS automatically transfers sensor parameters to TEDS-capable signal conditioning, to minimize transcription errors and record-keeping tasks.

Flight vibration testing (FVT) – we design the right accelerometers for each scenario

For ground vibration testing on the ISTAR, the DLR uses over 200 IEPE accelerometers from Kistler.

During flight testing, engineers validate the aircraft design by performing operational structural vibration testing. Many flight test scenarios are then applied to the aircraft in order to validate the shock and vibration performance of all aspects of the aircraft, including the control surfaces.

With regard to flight vibration testings (FVT), the flutter and buffeting tests are essential stages in the procedure for a new design qualification. In buffeting tests, flight load data is acquired so that real condition inputs can be defined for future structural testing requirements. These tests involve higher frequencies, so they need IEPE accelerometers to measure the vibration-induced load inputs into the structure and components. 

As opposed to buffeting tests, flutter testing is typically performed with DC-response accelerometers; in this case, the aim is to study the aircraft's aeroelastic stability so that safe flight conditions are ensured.


Excellent temperature stability

Our PiezoStar IEPE technology allows the sensor to have the same sensitivity whether the temperature is 25 °C (77 °F) or -55 °C (-67 °F ).

Low profile

Both the MEMS capacitive and PiezoStar quartz-based sensors are available with an optimal design for ultra-low profile. This allows for applications in confined spaces.

Ground isolation

Our anodized aluminum sensor base ensures solid ground isolation. This avoids ground loop issues that would generate major electrical noise perturbations within the measuring signal.

Easy mounting

Some sensor solutions from Kistler use a hole design for convenient screw mounting. Sensors can also be rotated to achieve the desired cable location or measurement axis orientation.

Learn more in our glossary

Need a consultation?

Our experts are just a click away.