Extraction tools for pressure sensors of Types 601CAB and 603CAB / 1311

These extraction tools allow to remove stuck pressure sensors of Types 601CAB and 603CAB from the mounting bore.

1311

These extraction tools allow to remove stuck pressure sensors of Types 601CAB and 603CAB from the mounting bore.
Main features / advantages
  • Can be used for drilling depths up to 66.9 mm (2.633 in)
  • For details see mounting instructions of pressure sensors of Types 601C and 603C

In case pressure sensors get stuck in the mounting bore while unscrewing the Type 6482 connector extender, it is recommended to use the Type 1311 extraction tool, which is suitable for bore depths up to 66.9 mm (2.633").

Loading
Loading