High-insulating connecting cables, PFA blue, KIAG 10-32 pos. int. – Mini-Coax neg. / 1954A
1954A
These high-insulating connecting cables are used for piezoelectric sensors with KIAG 10-32 pos. int.
Main features / advantages
- For use with piezoelectric sensors with KIAG 10-32 pos. int. connector
- Connectors: KIAG 10-32 pos. int. - Mini-Coax neg.
- Extruded blue PFA jacket with only 1 mm diameter
- Standard length: 1 m
- Customer-specific lengths: 0.1 … 5 m
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors, such as Type 1945A, to ensure an insulation resistance greater than 10E13 Ω throughout the measuring chain. Only low-noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed, and resistant to dirt. Kistler connectors have been developed specifically to meet these requirements and are made of stainless steel. Unlike galvanized connectors, they are not subject to any wear, and measurement reliability and accuracy are improved.
Loading
Loading