High Impedance Load Cell with Charge Output, 22000 N / 9212M
![NVH testing – quartz force sensor for modal analysis Quartz force sensors for structural vibration and modal analyses complement the Kistler product portfolio for NVH testing.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/930-489_web.webp)
9212M
Type 9212 force sensors are load cells that measure quasi-static and dynamic events in a wide variety of applications.
Main features / advantages
- High-impedance, charge mode
- Rugged quartz force-sensing element guarantees long-term stability
- Wide measuring ranges for compression and tension
- Quasi-static response
The Type 9212M quartz load cell provides an exceptional sensitivity and threshold while retaining the capability to measure fast dynamic events and perform short-term (quasi-static) measurements. This piezoelectric sensor is capable of measuring compression forces from less than 1 lb of force to 5000 lbf, with tension forces up to 500 lbf. Minute incremental forces may be measured at any level in these ranges through the elimination of static or tare weight component. The load cell features high rigidity and is capable of withstanding compression overloads of 20%.
Loading
Loading