2-axis force and reaction torque transducers, Fz ±1 kN to ±20 kN, Mz ±2,5 Nm to ±200 Nm / 93X5B

93X5B
Piezoelectric 2-axis force-torque transducers.
These piezoelectric 2-axis force-torque transducers are suitable for measuring a tensile or compression force Fz and a torque Mz acting on the sensor axis. The high resolution allows measurement of the slightest dynamic changes in large forces and torques at non-rotating shafts.
A carregar
A carregar