3D force plates (measuring range Fz -10 … 20 kN) / 9281E

9281E
Versatile force plate, lightweight construction for dynamic measurement, extremely large measuring range, excellent accuracy and large natural frequency.
Características/vantagens principais
- Extremely wide measuring range (–10 … 20 kN)
- Excellent measuring accuracy
- High natural frequency
- Versatile application
- Threshold Fz <250 mN
The multicomponent force plate family Type 9281E consists of a 600x400 mm aluminum sandwich top plate of advanced, lightweight construction and four built-in piezoelectric 3-component force sensors. Thus it is extremely rigid overall, and allows for measurements over a very wide useful frequency range. Thanks to the special properties of the piezoelectric sensors, the plate is highly sensitive and can simultaneously measure very dynamic phenomena occuring in a wide range of applications.
A carregar
A carregar