Adapter boxes for connecting cavity pressure sensors to ComoNeo, single and multi-channel / 5415A

5415A
These adapter boxes are used to conventiently connect different types of cavity pressure sensors (single-channel, multi-channel) with ComoNeo.
Características/vantagens principais
- 4 or 8 channels
- 4 x 1-channel BNC, 8 x 1 channel BNC, 2 x 4-channel or 8-channel connector in mold
- 4-channel, 8-channel or 2 x 4-channel connector at system
- Operating temperature range: 0 … 200°C
These adapter boxes are used to conventiently connect different types of cavity pressure sensors (single-channel, multi-channel) with ComoNeo.
A carregar
A carregar