Adapter cables for dynamometer connection to DAQ devices, Fischer 9-pin neg. to 8x KIAG 10-32 pos. / 1656A
1656A
These adapter cables can be used to connect dynamometer cables to signal conditioners and charge amplifiers with KIAG 10-32 inputs.
Características/vantagens principais
- Dynamometer cable for signal conditioners and charge amplifiers with KIAG 10-32 plug
- Connectors: Fischer 9-pin socket – 8x KIAG 10-32 pos.
- Length: custom from 0.2 to 2 m
These adapter cables come with a Fischer 9-pin socket on the input side and eight KIAG 10-32 pos. plugs on the output side. They can be used to connect dynamometer cables to signal conditioners and charge amplifiers with KIAG 10-32 inputs. The cable length can be customized.
A carregar
A carregar