Calibration capacitors, high insulation > 10E14 Ω, capacitances from 10 to 100000 pF / 5371A

5371A
These precision capacitors convert voltage to charge, and are for testing charge amplifiers.
Características/vantagens principais
- Ideally suited for verification of charge amplifiers
- High precision (0.5%)
- Great thermal stability (–0.014 %/°C)
- High insulation (10E14 Ω)
- Wide variety of capacitance (10 to 100000 pF)
These high precision calibration capacitors come with excellent insulation. In combination with a precise voltage source, charge signals may be generated as needed. The family Type 5371A is ideally suited to verify the functionality of charge amplifiers and to simulate the output signal of a piezoelectric sensor for development purposes.
A carregar
A carregar