Conductive spacer sleeves / 1720A

1720A
The conductive spacer sleeves are for cable-free sensors with M3 connectors.
Características/vantagens principais
- Spacer sleeve counterpart: 1712A1
- Length: 40 or 80 mm
- Operating temperature: 0 ... 200°C
This conductive spacer sleeve is for cable-free sensors of Types 6182D_N_ and 6183D_N_ with M3 connectors. It is applicable for operating temperatures up to 200°C and is available in two lengths.
A carregar
A carregar