Connecting cables, for 2124A and 2125A potentiometric displacement sensors to maXYmos BL, TL and NC / 1200A243

1200A243
These connecting cables are used to connect potentiometric displacement sensors of Types 2124A and 2125A to maXYmos process monitoring systems BL, TL and NC.
Características/vantagens principais
- 3-pin, shielded M8 A-coded straight neg. – D-sub 15-pin neg.
- Drag chain suitable
- PUR halogen-free
- Standard lengths: 2, 3, 5 and 10 m
- Customer-specific lengths: 0.5 … 20 m
These connecting cables support the quick installation of potentiometric displacement sensors with the maXYmos process monitoring systems BL, TL and NC.
A carregar
A carregar