Connecting cables, from ComoNeo to thermo amplifier (Type 2205) / 1491A

1491A
This cable connects the ComoNeo to the Type 2205 thermo amplifier with either a single 4-channel or a double 4-channel connector; length is freely configurable between 0.3 and 20 meters.
Características/vantagens principais
- Connects with one or two 4-channel connectors
- Cable length is freely configurable between 0.3 and 20 meters
- 15-pole D-Sub (male) connector
This cable connects the ComoNeo to the Type 2205 thermo amplifier with either a single 4-channel or a double 4-channel connector; length is freely configurable between 0.3 and 20 meters.
A carregar
A carregar