Connection cable for piezoelectric sensors, 10-32 pos. – Fischer SE102 pos. / 1950A

These connection cables are highly insulating, low-noise coaxial cables with a metal protection against external influences.

1950A

These connection cables are highly insulating, low-noise coaxial cables with a metal protection against external influences.
Características/vantagens principais
  • Low-noise coaxial cable
  • Connectors: KIAG 10-32 pos. – Fischer SE102 pos.
  • Metal protection
  • 'Operating temperature range: 25 … 200°C

These connection cables are highly insulating, low-noise coaxial cables which are sheathed in a steel braid that protects them against external influences. They are available in lenghts of 2, 3, 5, and 10 meters.

A carregar
A carregar