Connection cables for process monitoring system (2x4-channel), 2 x Fischer 102 pos. to D-Sub pos. / 1491A2A

1491A2A
For connection between ComoNeo and the Type 2205 thermo amplifier (Y split cable).
Características/vantagens principais
- Enables temperatuture monitoring in injection molding process
- Combining two outputs into one input
- Standardized connection
- Robust
These cables connect the ComoNeo to the Type 2205 thermo amplifier with a double 4-channel connector; the length is freely configurable between 0.3 and 20 meters.
A carregar
A carregar