Measurement modules for piezoelectric sensors (charge amplifier) / 5509A

5509A
These measurement modules for the KiDAQ data acquisition system (DAQ) are for piezoelectric sensors (charge amplifier).
Características/vantagens principais
- 4 analog input channels
- Galvanic isolation 500 VDC
- A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
- Measuring ranges: 1 000 … 1 000 000 pC
- Low noise and low drift
- Switchable time constant
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar