Measurement modules for IEPE sensors (Piezotron) and Voltage / 5512A
5512A
These measurement modules for the KiDAQ data acquisition system (DAQ) are for IEPE sensors (Piezotron) and voltage.
Características/vantagens principais
- 4 analog input channels
- Galvanic isolation 500 VDC
- A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar