Measurement modules for high voltage (up to 1.2 kV) at high potential / 5529A
5529A
These measurement modules for the KiDAQ data acquisition system (DAQ) are for high voltage (up to 1.2 kV) at high potential.
Características/vantagens principais
- 4 analog input channels
- Galvanic isolation 1200 VDC
- A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar