Controllers / 5551A

5551A
These controllers are necessary for the operation of the KiDAQ data acquisition system (DAQ).
Características/vantagens principais
- Gigabit Ethernet interface for KiConnect over TCP/IP
- Time-synchronized data acquisition from measurement modules
- Data buffering with internal memory
- Digital I/O
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar