Power supply unit / 5567A

5567A
This power supply unit is suitable for KiDAQ controller 5551A and KiDAQ bus coupler 5553A.
Características/vantagens principais
- Output power: 24 VDC / 4.17 A
- Includes country-specific mains cable
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar