Cold junction compensations / 5582A

5582A
These cold junction compensations are suitable for KiDAQ modules with thermocouple inputs.
Características/vantagens principais
- 5582A1 suitable for KiDAQ module 5501A
- 5582A2 suitable for KiDAQ module 5521A
- 5582A3 suitable for KiDAQ module 5502A
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar