Connection terminals and boards / 5587A

5587A
This connection terminal and board for strain gages is suitable for KiDAQ module 5517A.
Características/vantagens principais
- 5587A1: Patching 8 x 6 connections onto screw terminals, including connection cable (length 1 m) to terminal, assembly on DIN rail
- 5587A2: Patching 8 x 6 connections onto 8 pluggable screw terminals and in parallel onto 8 RJ-45 sockets, assembling on a wall, as well as the structure under test itself, without cable
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar