Connection cables / 5588A
5588A
These connection cables are suitable for KiDAQ module 5517A.
Características/vantagens principais
- 5588A1: Connector (68 pin) to open-end cable, grouped for 8 bridge sensors with 6 wires each, length 1 m
- 5588A2: Connector (68 pin) on both sides, length 5 m, suitable for connecting to terminal 5587A1 and board 5587A2
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A and the data acquisition software KiStudio Lab. Optionally, all KiDAQ measurement modules are also available for EtherCAT use.
A carregar
A carregar