Electronics for all pluggable sensors with S2 plug connection / S2 Verstaerker

S2 Verstaerker
These are alternating light electronics for all plug-in light barriers with an S2 plug connection.
Características/vantagens principais
- PNP switching output
- Switching frequency: 4 kHz
- Switching function normally open / normally closed (NO/NC)
- Switch for amplifier level I/II
- Pulse extension 1 ... 100 ms adjustable
- Switch static / dynamic-static
- Connection: M12 plug, 4-pin
The S2 electronics can be used for all fork light barriers as well as split light barriers with plug-in design. This results in high flexibility with the standardized S2 miniature plug-in system; electronics and sensor types can be combined with each other. An S2 electronic system can be operated with different light barriers, depending on the application. The sensitivity or gain of the respective connected light barriers can be specified on the S2 electronics.
A carregar
A carregar