ER32 collets for use with RCDs of Types 9125A and 9170A, shank diameter ranges between 1 … 2 and 19 … 20 mm / 9169A

9169A
The ER32 ultra-precision collets from Kistler are made for use with rotating cutting dynamometers (RCDs) of Types 9125A and 9170A in accordance with DIN 6499.
Características/vantagens principais
- Ultra-precision collets according to DIN6499
- For use with rotating cutting dynamometers (RCDs) of Types 9125A and 9170A
- Outer size: ER32
- Tool shank clamping sizes from 1 … 2 mm to 19 … 20 mm
- In accordance with DIN 6499
The ER32 ultra-precision collets from Kistler are made for use with rotating cutting dynamometers (RCDs) of Types 9125A and 9170A in accordance with DIN 6499.
A carregar
A carregar