Extensions for single channel temperature sensors, Fischer 102 neg. to Fischer 102 pos. / 2295A

2295A
For connecting a temperature sensor to DAQ systems with a Fischer connector (e.g. 5159 Charge Amplifier).
Características/vantagens principais
- Enables temperature observation in injection molding process
- For high temperature applications
- Minimized motion-induced noise
- Thermocouple type K
These are extension cables for single channel temperature sensors. There are two lengths (2 m, 5 m or custom length) in the colors green and black available.
A carregar
A carregar