Floating clamp nuts for pressure sensors of Types 601C and 603C / 6423B

6423B
Floating clamp nuts hold these types of pressure sensors in place in case of direct mounting into an appropriate bore.
Características/vantagens principais
- Floating clamp nuts for direct mounting of 601C and 603C pressure sensors
- Made of stainless steel
- Applicable with metric or imperial threads
With a standard housing these pressure sensors can either be installed directly or with an adapter. For direct mounting (e.g. when the mounting location space is restricted), the sensor can be located in an appropriately dimensioned mounting bore, and then held in place with a floating clamp nut. Please note that for a reliable and accurate pressure measurement a precise machining of the mounting hole with special reamers and taps is required. For details on mounting hole fabrication please check the manual.
A carregar
A carregar