General purpose accelerometers, ceramic shear, top connector / 8784A
8784A
Type 8784A are high sensitivity accelerometers with top connector for convenient use in a wide range of applications.
Características/vantagens principais
- Low impedance, voltage mode
- Ceramic shear sensing element
- High sensitivity, resolution less than 1 mg
- Rugged top connector for repeated connections
- Conforming to CE
Type 8784A are a low impedance, voltage mode accelerometers designed for vibration measurements in single to multichannel applications. The ceramic sensing element components have been designed to provide the level of performance most often required in general purpose vibration measurements. The shear technology assures high immunity to base strain, thermal transients and transverse accelerations. Other outstanding features include high frequency response, light weight and hermetic sealing. The unique connector design is rugged and maintains excellent integrity with repeated connections.
A carregar
A carregar