General purpose accelerometers, ceramic shear, side connector / 8786A

8786A
Type 8786A are high sensitivity accelerometers with side connector for convenient use in a wide range of applications.
Características/vantagens principais
- Low impedance, voltage mode
- Ceramic shear sensing element
- High sensitivity, resolution less than 1 mg
- Rugged side connector for repeated connections
- Conforming to CE
Type 8786A are a low impedance, voltage mode accelerometers designed for vibration measurements in single to multichannel applications. The ceramic sensing element components have been designed to provide the level of performance most often required in general purpose vibration measurements. The shear technology from Kistler assures high immunity to base strain, thermal transients and transverse accelerations. Other outstanding features include high frequency response, light weight and hermetic sealing. The unique connector design is rugged and maintains excellent integrity with repeated connections.
A carregar
A carregar