Ground-isolated adhesive mounting bases with integral studs / 8440K

8440K
Type 8440K are ground-isolated adhesive mounting bases for acceleration sensors.
Características/vantagens principais
- Adhesive mounting
- Made of anodized aluminum
- Multiple threading options
Mounting pads provide ground isolation for the accelerometer. They are attached to the test surface with adhesive or with a screw or stud on surfaces less than ideal for direct mounting of the accelerometer. Pads are often used in applications in which multiple locations are to be measured using only one accelerometer.
A carregar
A carregar