Grouting compound for Lineas WIM sensor installation / 1000A1

1000A1
The grouting compound of Type 1000A1 is a pourable, 3-component epoxy resin composition specially developed for grouting of Lineas WIM sensors in road pavements based on bituminous materials, asphalt or concrete.
Características/vantagens principais
- Rapid, shrink-free curing
- Ready-to-use packs for on-site applications
- Very good workability and excellent flow properties
- Good adhesion on concrete, metals, asphalt and stones
- Excellent mechanical properties (tensile strength)
- Good chemical resistance
- Rapid strength gain
The grouting compound of Type 1000A1 was specially developed to rapidly and securely grout Lineas WIM sensors into the road at normal or warm weather conditions. It is a 3-component epoxy resin composition with good workability and rapid curing time. Type 1000A1 is supplied as a complete bucket containing a plastic canister of epoxy resin and a can of epoxy hardener.
A carregar
A carregar