Inductive proximity switches with integrated cable (5 m, D-Sub 9-pin pos.) / 2233B

2233B
These inductive proximity switches are used to start measurements when using specific measuring instruments.
Características/vantagens principais
- Measurement starting trigger
- Compatible with charge amplifiers of Types 5070A, 5080A and 5167A
- Diameter: 8 mm
These inductive proximity switches with integrated 5 m cable are used to start the measurements when charge amplifiers of Types 5070A, 5080A and 5167A or the WL Receiver 5347A are used with the Dynoware software or the PTS app.
A carregar
A carregar