Large 3D force plates with glass top plate, measuring range Fz 0 … 10 kN / Z20565
Z20565
Multi-component force plates with glass top plate to measure ground reaction forces, moments and center of pressure in biomechanics.
Características/vantagens principais
- Glass top plate
- Integrated charge amplifier
- Large measurement range and high natural frequency
- Good accuracy of center of pressure (COP)
Piezoelectric multi-component force platform with integrated electronics for the measurement of the 3 orthogonal force components and the corresponding moments. The cover plate made of 3-layer laminated safety glass enables photography and video from below through the cover plate.
Built into the frame: 4 preloaded 3-comp. sensors, eight 1-channel charge amplifiers with range switching, charge cables and the connector plug.
With the Kistler BioWare Type 2812 or control unit Type 5233A2 the force plate can be easily controlled and supplied.
A carregar
A carregar