Measurement and control units for the ANALYSE system, for test control and data acquisition / 5413-2777XE

5413-2777XE
The measurement and control units for Kistler Analyse systems handle the monitoring, analysis and control of measurement profiles and testing in the area of fastening technology.
Características/vantagens principais
- Records analog and incremental measurands
- Monitors measurement profiles
- Controls drive units in conjunction with a control unit with servo regulator (Type 5413-2777P)
The measurement and control units are highly integrated, precise and modular systems to acquire a broad range of measurands. They capture all the measurement values and handle downstream processing as well as control tasks. The measurement and control tasks are performed in real time, and the testXpert software generates graphic displays of the measurement profiles in near-real time. Once the test has begun, the measurement and control unit handles all the measurement and control tasks autonomously. The PC system with the measurement and evaluation software is used for evaluation, archiving and visualization of the test.
A carregar
A carregar