Multicomponent dynamometers, maximum torques up to 200 Nm / 9272

9272
These piezoelectric multicomponent dynamometers are for measuring the three orthogonal components Fx, Fy and Fz of a force and the torque Mz.
Características/vantagens principais
- Compact and robust multicomponent force measuring instrument
- Suitable for cutting force measurements when drilling
- Universal use
These dynamometers consist of a four-component sensor fitted under high preload between a base plate and a top plate. The four components are measured practically without displacement. It must be taken into account that combined and eccentric loads may reduce the measuring ranges. The sensor is mounted ground-isolated. Therefore, ground loop problems are largely eliminated. The dynamometers are rustproof and protected against penetration of splash water and cooling agents. Together with a connecting cable of Types 1677A5 or 1679A5 they correspond to the protection class IP67.
A carregar
A carregar