Piezoelectric accelerometers, high temperature (480°C), for gas turbine monitoring and thermoacoustics / 8207A

8207A
These piezoelectric accelerometers are designed for permanent vibration monitoring in harsh and high temperature environments.
Características/vantagens principais
- Temperature range: -55 … 480°C
- Highest reliability
- ARINC triangular fixation or 25x25 hole pattern
- Not pyroelectric
These piezoelectric accelerometers are high-temperature, differential output acceleration sensors for vibration measurement in harsh environments up to 480°C. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
A carregar
A carregar