Piezoelectric accelerometers, charge mode, lightweight, ceramic shear, side connector, 2000 g / 8276A

8276A
Type 8276A is a lightweight, adhesively mounted, charge mode piezoelectric accelerometer for general purpose vibration measuring.
Características/vantagens principais
- High impedance, charge mode
- Ceramic shear sensing element
- Wide frequency response
- Low transverse sensitivity
- Lightweight
- Adhesively mounted
The Type 8276A is a high impedance, charge mode piezoelectric accelerometer designed for vibration measurements in single to multichannel applications. The unique connector design is rugged and maintains excellent integrity with repeated connections. The ceramic sensing element components have been carefully designed to provide the level of performance most often required in general purpose vibration measurements. Kistler's shear technology assures high immunity to base strain, thermal transients and transverse accelerations. Other outstanding features include high frequency response, lightweight and hermetic sealing.
A carregar
A carregar