Piezoelectric load cells, force transducers (Fz max ±160 kN / ±36 klbf) / 93x1C

93x1C
Piezoelectric load cells, also known as force transducers or force links, measure dynamic or quasistatic forces, both tensile and compression. These load cells contain a piezoelectric ring force transducer of the 90x1C sensor family which is preloaded and calibrated, thus ready to use immediately.
Características/vantagens principais
- Preloaded load cells, ready to measure immediately
- Calibrated force transducers
- Ground-isolated force transducers
- Centering seats for exact installation
- Accessories for optimum force introduction
Sensors in the 93x1C load cell family are the easiest way to measure forces piezoelectrically without the need for sophisticated installation and calibration. These force transducers are factory calibrated and preloaded to measure both tension and compression forces. The load cells are ready to measure within minutes and provide accurate data from dynamic or quasistatic processes. In addition, these force transducers have been installed in an electrically isolated manner, so that ground loops are largely eliminated.
A carregar
A carregar