Piezoelectric pressure sensors, miniature longitudinal measuring pins for cavity and injection pressure / 9239B

Contact free measuring of the cavity pressure via the compression of the mold structure

9239B

Contact free measuring of the cavity pressure via the compression of the mold structure
Características/vantagens principais
  • High sensitivity due to highly sensitive Kistler crystal
  • Smallest possible sensor for limited space
  • No imprints on the plastic part
  • Robust mounting behind the cavity wall
  • Can be mounted at any depth in the structure
  • Unique on the market

Piezoelectric sensor for monitoring forces and strains in machines and tools. This extreme compact, longitudinally high sensitive measuring pin is used for contactless measurement of cavity pressure.

A carregar
A carregar