Piezoresistive amplifiers with PiezoSmart, 1-channel / 4624A

4624A
Measuring amplifier for piezoresistive pressure sensors for universal application. Particularly recommended for high-accuracy measurements with digitally compensated sensors.
Características/vantagens principais
- PiezoSmart sensor identification (compatible with pressure sensors of Types 40xx … S)
- Support of digital temperature compensation for maximum measuring accuracy
- Analog pressure and temperature signal (adjustable voltage or current signal)
- Simple zero-point setting
The piezoresistive single-channel amplifier Type 4624AK is equipped with Kistler PiezoSmart sensor identification. The amplifier is ideally suited for use with digitally compensated sensors. The characteristic values of the sensor are automatically read out by the electronic sensor data sheet (TEDS), so that the measuring chain is ready to start measuring within a very short amount of time. This leads to maximum process reliability and great flexibility at the same time. No rigid coupling between sensor and amplifier.
A carregar
A carregar