Power Supplies for K-Beam accelerometers, 15 channels / 5146A

5146A
These easy-to-use power supplies provide an interface between capacitive accelerometers and measuring instruments.
Características/vantagens principais
- For K-Beam Accelerometers
- Powers up to 15 single-axis or up to 5 triaxial sensors
- Breakout box function with BNC connectors outputs to the front and rear panel
- Unit power over 100-240 VAC power supply or 12 VDC battery
Type 5146A is a multi-channel power supply for use with K-Beam sensors. Each unit is capable of supplying power to up to 15 single axis accelerometers, or 5 triaxial accelerometers.
A carregar
A carregar