Rail Weigh In Motion systems for rail traffic monitoring on open track / 9192B

This Weigh In Motion (WIM) system for rail applications measures weight, speed and more parameters and enables automated train and infrastructure monitoring.

9192B

This Weigh In Motion (WIM) system for rail applications measures weight, speed and more parameters and enables automated train and infrastructure monitoring.
Características/vantagens principais
  • Excellent system accuracy at operational speed, based on piezoelectric force measurement
  • Outstanding long term and temperature stability
  • Additional functionalities such as flat spot detection
  • Simple and fast installation
  • Site specific system layout to reduce influence of vehicle dynamics
  • Comprehensive train report generation and flexible data protocols
  • Neglectable ageing effects and minimal maintenance

The Rail Weigh In Motion (WIM) system 9192B monitors the rail traffic on an open rail track at regular speed. It helps to ensure safety and to verify the correct declaration of wagon weights. It also collects valuable data about the frequency and intensity of rail infrastructure usage. The measured data is available in real time, allowing for immediate intervention in case of critical observations.

A carregar
A carregar