RV4 wheel vector sensors / CRV4A

CRV4A
These wheel vector sensors were designed for simultaneous measurements of all wheel positions and orientations in 5 axes.
Características/vantagens principais
- Complete acquisition of the wheel movements
- Robust design
- Two-beam planar antenna
- Easy to extend with option for slip angle measurement
- Resistant to splash water, engine oil, and anti-freeze
RV-4 sensors are mechanical systems which are designed for measuring space and direction coordinates of the vehicle wheel. The sensors carry out all movements with the wheel, except for the rotation about the wheel axis. Provided an adequate sampling rate of the articulation positions, it is possible to simulate wheel movements of a complete test drive. RV-4 sensors consist of five absolutely measuring high precision angle transducers. Together, these measure the space coordinates in a vehicle-related coordinate system: Steer angle, camber, x-movement, y-movement, and z-movement (spring travel). By using the RV-4 sensors with a wheel force transducer the forces and torques of a vehicle wheel can additionally be measured. An optional wheel pulse transducer can be used to determine wheel speed.
A carregar
A carregar