Sensor-actuator cables, M12 3-pin A-coded straight neg. – M12 3-pin A-coded straight pos. / 1700A127A

These shielded sensor-actuator cables are coated with halogen-free polyurethan and and can be used for products with IO-Link interface.

1700A127A

These shielded sensor-actuator cables are coated with halogen-free polyurethan and and can be used for products with IO-Link interface.
Características/vantagens principais
  • Highly flexible cables, resistant to welding sparks
  • PUR halogen-free
  • Suitable for robot and drag chain applications
  • M12 3-pin A-coded straight neg. – M12 3-pin A-coded straight pos.
undefined
A carregar
A carregar