Signal Conditioning Platforms SCP for engine indication / 2853B
2853B
Signal conditioning system for combustion analysis with up to 32 Channels
Características/vantagens principais
- Ethernet interface
- Flexibility due to modular design
- Extendable up to 32 channels
- Desktop or 19" rack version available
The SCP consists of a base unit and function specific measuring modules. For combustion pressure measurements and combustion analysis on engines, a wide range of different and interchangeable measuring modules for front-end signal conditioning is available. If the automatic sensor identification PiezoSmart is used, all relevant data of an individual sensor are stored on a TEDS (Transducer Electronic Data Sheet) and are available for automatic setting of parameters and adjustments. Process reliability of test procedures and quality of measurement data are significantly improved by simultaneously simplifying test bed setup and test preparations.
A carregar
A carregar