Signal Conditioning Platforms SCP Slim for engine indication / 2852B

2852B
Signal conditioning system for combustion analysis with up to 16 Channels
Características/vantagens principais
- Ethernet interface
- Flexibility due to modular design
- Extendable up to 16 channels
- Compact design for mobile use
The SCP Slim consists of a base unit and function specific measuring modules. For combustion pressure measurements and combustion analysis on engines, a wide range of different and interchangeable measuring modules for frontend signal conditioning is available. If the automatic sensor identification PiezoSmart is used, all relevant data of an individual sensor are stored on a TEDS (Transducer Electronic Data Sheet) and are available for automatic setting of parameters and adjustments. Process reliability of test procedures and quality of measurement data are significantly improved by simultaneously simplifying test bed setup and test preparations.
A carregar
A carregar