Single-wire connection cables for cavity pressure sensors to contact element, 200°C / 1674A
1674A
The single-wire connection cable has a crimp contact in an easily definable length.
Características/vantagens principais
- Length: 0.04 to 1.5 m
- Connection to contact element Types 1712 and 1714
- For sensors with M4 connector
- Operating temperature: 0 ... 200°C
This single-wire connection cable with a crimp contact is for connecting a cavity pressure sensor to a contact element. Available in definable lengths up to 1.5 m.
A carregar
A carregar