Speed enforcement system ES 8.0, components for in-vehicle installation / In Car Installation

In Car Installation
The in-vehicle installation of the ES 8.0 speed enforcement system is available in three levels: rear box, integrated measuring station and rolling office.
Características/vantagens principais
- Rear box for comfortable transport
- All components are quickly at hand
- Flexible sled for taking photos from the vehicle
- Comfortable workplace with seating
- Variable, TÜV-certified installation options
- Suitable for almost all common vehicle types of the station wagon class
- All installations carried out by experienced service technicians
The direct installation in the vehicle can take place in different expansion stages: rear box, integrated measuring station and rolling office. There also is the option of taking photos directly from the vehicle. The rear box does not require any major changes to the vehicle (no drill holes, etc.) and can therefore also be used for leasing vehicles, for example. When installed in smaller transporters such as the VW Caddy, individual installations such as tables, shelves, etc. are possible. If there is more space available, a comfortable workplace ("mobile office") with furniture, auxiliary heating and battery for additional consumers can be set up. All installation options can be made in almost all common vehicle types of the station wagon class. There are no additional requirements for the vehicle in service, such as an expensive and difficult to obtain clear glass pane in the rear. However, for comfortable measurement operation in any weather, we recommend equipping the vehicle with an auxiliary heater as standard. All installations are carried out professionally by experienced service technicians and then TÜV-certified.
A carregar
A carregar